??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLTS6 - Brackets with Clear Coating Single Line Groove Type
Bill of material
CHBLTS6
Part No.
CHBLTS6
Type Selection
CHBLTS6
Material
A6N01SS-T5
Surface Treatment
Clear Coating (Anodize + Clear Coating Film)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
44 g
Applicable Bolt
CBM6-15
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
2D
Download CAD models