??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLTS5 - Brackets with Clear Coating Single Line Groove Type
Bill of material
CHBLTS5
Part No.
CHBLTS5
Type Selection
CHBLTS5
Material
A6N01SS-T5
Surface Treatment
Clear Coating (Anodize + Clear Coating Film)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
15 g
Applicable Bolt
CBM5-10
No. of Bolts
2
Applicable T-Nut
HNTT5-5
No. of T-Nuts
2
Allowable Load
833 N
Previews
3D
2D
Download CAD models