??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLTD8 - Brackets with Clear Coating Single Line Groove Type
Bill of material
CHBLTD8
Part No.
CHBLTD8
Type Selection
CHBLTD8
Material
A6N01SS-T5
Surface Treatment
Clear Coating (Anodize + Clear Coating Film)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
154 g
Applicable Bolt
CBM8-20
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
3087 N
Previews
3D
2D
Download CAD models