??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLTD5 - Brackets with Clear Coating Single Line Groove Type
Bill of material
CHBLTD5
Part No.
CHBLTD5
Type Selection
CHBLTD5
Material
A6N01SS-T5
Surface Treatment
Clear Coating (Anodize + Clear Coating Film)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
36 g
Applicable Bolt
CBM5-10
No. of Bolts
4
Applicable T-Nut
HNTT5-5
No. of T-Nuts
4
Allowable Load
1470 N
Previews
3D
2D
Download CAD models