??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLFSN8 - Brackets with Clear Coating
Bill of material
CHBLFSN8
Part No.
CHBLFSN8
Type Selection
CHBLFSN8
Material
ADC12
Surface Treatment
Baking Finish (Silver)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
50 g
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
2D
Download CAD models