??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHBLFSN5 - Brackets with Clear Coating
Bill of material
CHBLFSN5
Part No.
CHBLFSN5
Type Selection
CHBLFSN5
Material
ADC12
Surface Treatment
Baking Finish (Silver)
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
15 g
Applicable Bolt
CBM5-10
No. of Bolts
2
Applicable T-Nut
HNTT5-5
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
2D
Download CAD models