??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CHBF - Ball Casters - Square Flanged Type
Bill of material
CHBF40
Part No.
Material of Body
1045 Carbon Steel
Surface Treatment of Body
Electroless Nickel Plating
Material of Dust Proof Seal
Felt
Material of Strike Plate
415 Alloy Steel
Hardness of Strike Plate
50HRC~
Material of Main Ball
52100 Bearing Steel
Hardness of Main Ball
55HRC~
Material of Sub Ball
52100 Bearing Steel
Hardness of Sub Ball
55HRC~
No.
D
mm
L
mm
A
mm
W
mm
F
mm
N
mm
L1
mm
d
mm
T
mm
Allowable Load
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models