??
Catalog navigation
CAD model selection
Selectable products: 203
HELP_VARIABLE
Company
TE Connectivity
Description
Chassis Mount Resistors
Bill of material
2-1879075-4
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Resistor Type
Power Resistor
Element Type
Number of Resistors
1
Tolerance
Resistance Class
Resistance
Ohm
Power Rating
W
Voltage Rating
Lead Type
Number of Terminations
2
Termination Type
Mount Style
Dimensions
mm
Temperature Coefficient
ppmC
Packaging Method
Element Material
Operating Temperature Range
C
Previews
3D
2D
Download CAD models