??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Channel Connector SK-L HCP - Channel Connector SK-L HCP
Bill of material
198971
Type
SK-L
LOD Level
Suitable for mounting rail
41
Profile height hmax
62 mm
Length
180 mm
Weight
0.36 kg
Packing
10 Stück
Part No.
198971
Previews
3D
2D
Download CAD models