??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CHAM, CHAS - Design Casters - Plate Type
Bill of material
CHAM50-N
Part No.
Type Selection of Main Body
Material of Body
Low Carbon Steel
Surface Treatment of Body
Bright Chromate
D
mm
Material of Wheel
Nylon
Color of Wheel
Black
H
mm
B1
62 mm
B2
12 mm
W
24 mm
Mounting Plate A
46.6 mm
Mounting Plate d
5.5 mm
r
mm
t
3.2 mm
E
17 mm
Allowable Load
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models