??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Chain link - Openable along the outer radius
Bill of material
E1.10.013
Part no.
E1.10.013
Info PDF
INFO
Inner width Bi
13 mm
Outer width Ba
16.5 mm
Inner height h1
10 mm
Outer height ha
15.5 mm
Pitch
20 mm
Length part
200 mm
Previews
3D
Dimension
2D
Download CAD models