??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Murrplastik
Description
Chain link
Bill of material
82.2218
TYPE
82.2
DESCRIPTION
Kettenglied
Inside width
mm
Inside height (B)
82 mm
Outside width (D)
mm
Outside height (C)
112 mm
Previews
3D
Dimension
2D
Download CAD models