Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English
English (United States)
Information sur label de qualité
Catalogue: igus
Créé le: 19.03.2013
Quelques particularités du catalogue:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
18840.07
igus
E-Ketten®
System E4/light Energy Tubes
Series 18840
Individual parts
Powered by
Choix du modèle CAO
{igus/e_ketten/system_e4_light_e_rohre/serie_18840/einzelteile/kg_e4_light_s18840.prj},{NB=18840.07},{ARTNR=18840.07},{INFO=INFO},{BI=75},{BA=101}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
igus
Description
Chain link - lids openable along the outer radius, from one side
Bill of material
18840.07
Part no.
18840.07
18840.07
Info PDF
INFO
Inner width Bi
75
75
mm
Outer width Ba
101
101
mm
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO