??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Chain link - 352 openable | Single-axis movement
Bill of material
352.50
Part no.
352.50
Info PDF
INFO
Inner width Bi
50 mm
Outer width Ba
68 mm
Pitch
30 mm
mass
1.4 kg/m
Previews
3D
Dimension
2D
Download CAD models