??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 25125 C Bolzen025000002100
Type
Order No.
Material
VPE
1 St.
V
A
mm
B
mm
E
mm
D
mm
G
42 mm
H
6.6 mm
L
6.6 mm
I
6.6 mm
K
36.0 mm
VER
mm
X1
mm
X2
mm
Previews
3D
Dimension
2D
Download CAD models