您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CH2-35
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Hubs
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/hubs/j8.prj},{NB=CH2-35},{PN=CH2-35},{DES=Stake Mounting Split Hub},{CN=Master Inch/Metric Catalog},{CP=J8},{MAT=303 Stainless Steel},{HS=Clamp Hub},{B=0.2405},{C=0.375},{T=0.062},{L=0.281},{H=5/16},{H1=0.3125},{F=1/2},{F1=0.5000},{S=0.031},{CPN=CG1-12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
WMBerg
Description
CH1 & CH2 - Gear Sprocket & Dial Hubs - 5/64" to 1/2" Bore - 303 Stainless Steel
Bill of material
CH2-35
Product No.
CH2-35
CH2-35
Description
Stake Mounting Split Hub
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Hub Style
Clamp Hub
Bore Size
0.2405
0.2405
Inch
Mounting Diameter
0.375
0.375
Inch
Gear Face Width
0.062
0.062
Inch
Length
0.281
0.281
Inch
Hub Diameter
5/16
5/16
Inch
Diameter
1/2
1/2
Inch
Length
0.031
0.031
Inch
Clamp Stock No.
CG1-12
CG1-12
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型