??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_6 - Signal Transformer
Bill of material
CH-6
Part Number
CH-6
Description
CH Choke, 40mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
6.5 lbs (2.95 kg)
Length
3.75 in. (95.3 mm)
Width
3.62 in. (91.9 mm)
Height
3.25 in. (82.6 mm)
Previews
3D
2D
Download CAD models