??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_30 - Signal Transformer
Bill of material
CH-30
Part Number
CH-30
Description
CH Choke, 4mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
24.4 lbs (11.07 kg)
Length
6.37 in. (161.8 mm)
Width
5 in. (127 mm)
Height
5.37 in. (136.4 mm)
Previews
3D
2D
Download CAD models