??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_25 - Signal Transformer
Bill of material
CH-25
Part Number
CH-25
Description
CH Choke, 5mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
17.8 lbs (8.07 kg)
Length
5.25 in. (133.4 mm)
Width
4.75 in. (120.7 mm)
Height
4.43 in. (112.5 mm)
Previews
3D
2D
Download CAD models