??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_200 - Signal Transformer
Bill of material
CH-200
Part Number
CH-200
Description
CH Choke, 0.3mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
48 lbs (21.77 kg)
Length
7.5 in. (190.5 mm)
Width
7.5 in. (190.5 mm)
Height
6.25 in. (158.8 mm)
Previews
3D
2D
Download CAD models