??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_20 - Signal Transformer
Bill of material
CH-20
Part Number
CH-20
Description
CH Choke, 7mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
13.3 lbs (6.03 kg)
Length
5.25 in. (133.4 mm)
Width
4 in. (101.6 mm)
Height
4.43 in. (112.5 mm)
Previews
3D
2D
Download CAD models