??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_2 - Signal Transformer
Bill of material
CH-2
Part Number
CH-2
Description
CH Choke, 70mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
3.2 lbs (1.45 kg)
Length
3.37 in. (85.6 mm)
Width
2.75 in. (69.9 mm)
Height
2.87 in. (72.9 mm)
Previews
3D
2D
Download CAD models