??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_1 - Signal Transformer
Bill of material
CH-1
Part Number
CH-1
Description
CH Choke, 100mH Inductance
Power
- VA
Output Series
-
Output Parallel
-
Input
- V
Mounting
Chassis Mount
Frequency
- Hz
Weight
2.3 lbs (1.04 kg)
Length
3 in. (76.2 mm)
Width
2.5 in. (63.5 mm)
Height
2.5 in. (63.5 mm)
Previews
3D
2D
Download CAD models