??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SAMLO
Description
CGZY70/LGZY70/RGZY70 - Crossed Roller Stages for XY Axis-Stage Size 70×70
Bill of material
CGZY70
typecode
Travel Distance
±6.5
Load Capacity
65
Scale Interval
0.01
Travel Accuracy(Straightness)
0.010
Parallelism
0.06
Weight
0.60 kg
catalog
cgzy70.jpg
Previews
3D
Wymiar
2D
Pobierz modele CAD