??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGV01_06 - Cost-Effective Casters
Bill of material
CGV01-D65A-NE
Code
Bracket Type
Flat Bottom Movable Type
Mounting plate material
Q235A
Mounting plate surface treatment
Caster Bracket Material
Q235A
Caster Bracket Surface Treatment
Electrophoresis(Black)
Bracket Brake Form
-
Wheel Code
NE
Wheel Material
nylon
Wheel Color
Black
Wheel Bearing
Double Balls
D
A
mm
A1
mm
A2
mm
B
mm
B1
mm
B2
mm
C
mm
C1
mm
E
mm
E1
mm
H
mm
H1
34 mm
t
15 mm
d1
8.5 mm
d2
14 mm
h
9 mm
Applicable Profile
Applicable Profiles
Allowable Load
kg
Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models