??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
cgp61 - Economical Casters With Center Adjustment Block, Medium And Heavy Duty Type, Flat Bottom Movable Type
Bill of material
CGP61-D50-ND
Code
CGP61
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Material
Nylon
Wheel Color
Black
Wheel Bearing
Ball
D
mm
Wheel Code
H
79 mm
H1
10 mm
F
38 mm
A
90 mm
B
90 mm
C
71 mm
C1
63 mm
E
71 mm
E1
63 mm
d
11 mm
R
70.0 mm
t
3 mm
Allowable Load
250 kg
Reference Weight
0.886 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models