??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGP56_57 - Casters
Bill of material
CGP56-D75-RD
Code
Bracket type
Flat bottom type
Mounting handle material
S45C mm
Mounting handle surface treatment
mm
Bracket material
FCD
Bracket surface treatment
Bracket brake form
-
Wheel code
Wheel color
Wheel bearing
no
D
75 mm
F
mm
Shoulder type
150 mm
B (common size. white)
150 mm
C
70 mm
C1
60 mm
E (black)
70 mm
E1
60 mm
H
124.5 mm
t
12 mm
d
9 mm
Allowable load (kg)
kg
URL
Website connection
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen