??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGP51_CLT51 - Caster
Bill of material
CLT51-D50-N
Code
Bracket Type
Flat bottom type triangle
Bracket Material
Q235
Bracket Surface Treatment
Bracket Brake Form
-
Wheel Material
Nylon
Wheel Color
Black
Wheel Bearing
Double Balls
D
mm
Wheel Code
H
mm
H1
mm
F
mm
R
mm
t
4 mm
Shoulder Type
205 mm
B
100 mm
B1
80 mm
B2
71.5 mm
B3
20 mm
B4
15 mm
B5
15 mm
E
20 mm
E1
5 mm
E2
15 mm
d
6.5 mm
d1
8.5 mm
G
50 mm
Applicable Profiles
GB30/40/45/50 OB30/40/45/50 kg
Allowable Load (kg)
kg
Reference Weight (kg)
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models