??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGP22 - Casters With Center Adjustment Block,Heavy Duty Type, Flat Bottom Movable Type/Screw Movable Type
Bill of material
CGP22-D50-DE
Code
CGP22
Bracket Type
Lead Screw Movable Type
Bracket Material
Aluminum Alloy
Bracket Surface Treatment
White Spray
Bracket Brake Form
-
Wheel Material
Nylon
Wheel Color
Black
Wheel Bearing
-
D
mm
Wheel Code
DE
H
73.3 mm
H1
50 mm
F
22 mm
M
10 mm
L
52.0 mm
S
7 mm
A
73 mm
B
73 mm
C
58 mm
E
58 mm
D1
40 mm
d
7.0 mm
R
73 mm
Allowable Load
150 kg
Reference Weight
0.69 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models