??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGM15_16 - Lightweight Casters Heavy Duty Flat Swivel
Bill of material
CGM15-D100-UX
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Electrophoresis(Black Paint)
Bracket Brake Form
Wheel Material
Polyurethane
Wheel Color
Yellow
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
142.1 mm
F
50 mm
A
116 mm
B
100 mm
C
92 mm
C1
76.2 mm
E
76.2 mm
E1
66.7 mm
d
11 mm
R
80 mm
R1
mm
t
6 mm
Allowable Load
250 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models