??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGM09 - Lightweight Casters Heavy Duty Fixed
Bill of material
CGM09-D100-UX
Code
CGM09
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Electrophoresis(Black Paint)
Bracket Brake Form
-
Wheel Material
Polyurethane
Wheel Color
Yellow
Wheel Bearing
Duplex Bearing
D
mm
Wheel Code
H
142.1 mm
F
50 mm
A
116 mm
B
100 mm
C
92 mm
C1
76.2 mm
E
76.2 mm
E1
66.7 mm
d
11 mm
t
6 mm
Allowable Load
250 kg
Reference Weight
1.37 kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models