??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL29_30 - Stainless steel industrial casters / allowable load 95~135kg/ bore top movable type
Bill of material
CGL29-D75-NA
代码
Bracket Type
bore top movable type
Bracket Material
SUS304
Bracket Surface Treatment
Polishing
Bracket brake type
Wheel Material
Nylon (Wheel Code:NA),Synthetic Adhesive (Wheel Code:SA),Polyurethane (Wheel Code:AR)
Wheel Color
White (Wheel Code:NA),Grey (Wheel Code:SA),Red (Wheel Code:AR)
Wheel Bearing
Bushing (Wheel Code:NA),Single Ball (Wheel Code:SA, AR)
D
mm
Wheel Code
H
115 mm
F
32 mm
R
71.0 mm
R1
106.0 mm
Allowable Load
95 kg
(CGL29)Reference Weight
0.50 kg
(CGL30)Reference Weight
0.62 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models