??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL23_24 - Stainless steel industrial caster / screw movable type / allowable load 45~50kg
Bill of material
CGL23-D38-NA
code
Bracket Type
screw movable type
Bracket Material
SUS304
Bracket Surface Treatment
Polishing
Bracket brake type
Wheel Material
Nylon (Wheel Code:NA),Synthetic Adhesive (Wheel Code:SA)
Wheel Color
White (Wheel Code:NA),Grey (Wheel Code:SA)
Wheel Bearing
Bushing (Wheel Code:NA,SA)
D
mm
Wheel Code
H
64 mm
F
20 mm
M
mm
L
mm
R
45 mm
R1
62 mm
Allowable Load
45 kg
(CGL23)Reference Weight
0.14 kg
(CGL24)Reference Weight
0.17 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models