??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL16_17 - The allowable load of Japanese-style bottom plate with flat-bottomed movable stainless steel casters with low center of gravity is 500-600kg.
Bill of material
CGL16-D65-N
Code
Bracket Type
Flat Bottom Movable Type
Bracket Material
SUS304
Bracket Surface Treatment
-
Bracket Brake Form
Stand Base Plate Standard
Japanese-Style
Wheel Material
Nylon
Wheel Color
Black
Wheel Bearing
Double Balls Bearing
D
mm
Wheel Code
N
H
95 mm
F
50 mm
A
100 mm
B
100 mm
R
80 mm
C1
71 mm
E
80 mm
E1
71 mm
d
11 mm
R
52.5 mm
R1
97.4 mm
t
4 mm
Allowable Load
500 kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models