??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL11 - Allowable load of fixed stainless steel low center of gravity caster Japanese bottom plate is 500-600kg. Allowable load of fixed industrial casters is 85-160kg/ allowable load of fixed stainless steel industrial casters is 100-160kg.The allowable load of fixed stainless steel shock-absorbing casters is 10.2-30.6kgThe allowable load of Japanese-style bottom plate with flat bottom movable stainless steel casters with low center of gravity is 160-320kg.Allowable load of fixed stainless steel low center of gravity caster Japanese bottom plate is 500-600kg.
Bill of material
CGL11-D65-N
code
CGL11
Bracket Type
Fixed
Bracket material
SUS304
bracket surface treatment
-
Bracket Brake Form
-
Bracket base plate standard
Japanese-style
Wheel material
nylon
Wheel color
black
Wheel bearing
Double ball bearing
D
mm
wheel code
N
H
mm
F
50 mm
A
100 mm
B
100 mm
R
80 mm
C1
71 mm
E
80 mm
E1
71 mm
d
11 mm
t
4 mm
allowable load
kg
reference weight
kg
web link
website link
Previews
3D
Wymiar
2D
Pobierz modele CAD