??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL06 - Low Center of Gravity Caster Heavy Duty Flat Swivel
Bill of material
CGL06-D80-N
Code
CGL06
Bracket Type
Flat Bottom Movable Type
Bracket Material
SUS304
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Stand Base Plate Standard
European Style
Wheel Material
MC Nylon
Wheel Color
Black
Wheel Bearing
Double Balls Bearing
D
mm
Wheel Code
N
H
mm
F
48 mm
A
mm
B
mm
R
mm
C1
mm
E
mm
E1
mm
d
mm
R
mm
t
4.5 mm
Allowable Load
kg
Reference Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models