??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL02 - Profile Universal Accessories Foot Parts Casters
Bill of material
CGL02-D50
Code
CGL02
Bracket Type
Flat Bottom Movable Type
Bracket Material
Q235A
Bracket Surface Treatment
Paint(Dark Green)
Brake Form
Hardware Single Brake
Wheel Material
Nylon (Black)
Rotary part bearing
With
Wheel Bearing
Double Balls
D
mm
H
84 mm
t
4 mm
F
50 mm
A
107 mm
B
82 mm
C
85 mm
E
60 mm
C1
80 mm
d
11 mm
R
51 mm
R1
100 mm
Allowable Load
400 kg
Reference Weight
1.05 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models