??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGL01 - Casters
Bill of material
CGL01-D63
Code
CGL01
Bracket type
Flat bottom type
Bracket material
Q235A
Bracket surface treatment
Dark green paint
Bracket brake form
-
Wheel
Nylon (black)
Bearing
Have
Bearing wheel
Four balls
D
mm
H
mm
t
mm
F
50 mm
A
107 mm
B
82 mm
C
85 mm
E
60 mm
C1
80 mm
d
11.0 mm
R
mm
Allowable load
kg
weight
kg
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models