??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGK33_CGL35 - Stainless steel American style casters/allowable load 200-350kg/fixed type/flat bottomed movable type
Bill of material
CGK33-D100-NB
代码
Bracket Type
Bracket Material
SUS304
Bracket Surface Treatment
Polishing
Bracket brake type
Wheel Material
Nylon (Wheel Code:NB),Synthetic Adhesive (Wheel Code:SK),Polyurethane (Wheel Code:AR)
Wheel Color
White (Wheel Code:NB),Grey (Wheel Code:SK),Red (Wheel Code:AR)
Wheel Bearing
Double Balls (Wheel Code:NB,SK,AR)
D
mm
Wheel Code
H
146 mm
F
48.0 mm
A
114 mm
B
102 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
t
6 mm
d
11.2 mm
R
86.5 mm
R1
127 mm
Allowable Load
200 kg
(CGK33)Reference Weight
1.32 kg
(CGL34)Reference Weight
1.44 kg
(CGL35)Reference Weight
1.68 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models