??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGK31_CGL32 - Stainless steel shock-absorbing casters/allowable load 70-120kg/fixed type/flat bottomed movable type
Bill of material
CGK31-D75-SH
代码
Bracket Type
Bracket Material
SUS304
Bracket Surface Treatment
Polishing
Bracket brake type
Wheel Material
Synthetic Adhesive (Wheel Code:SH)
Wheel Color
Grey (Wheel Code:SH)
Wheel Bearing
Single Ball (Wheel Code:SH)
D
mm
Wheel Code
SH
H
113 mm
F
32 mm
A
95 mm
B
70 mm
C
75 mm
C1
72 mm
E
52 mm
E1
45 mm
d
8.9 mm
R
116.9 mm
R1
163.1 mm
Allowable Load
70 kg
(CGK31)Reference Weight
0.86 kg
(CGL31)Reference Weight
0.86 kg
(CGL32)Reference Weight
1.05 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models