??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGK25_CGL26 - Stainless steel industrial casters / allowable load 95~135kg / fixed type / flat bottom movable type
Bill of material
CGK25-D75-NA
代码
Bracket Type
Bracket Material
SUS304
Bracket Surface Treatment
Polishing
Bracket brake type
Wheel Material
Nylon (Wheel Code:NA),Synthetic Adhesive (Wheel Code:SH),Polyurethane (Wheel Code:AR)
Wheel Color
White (Wheel Code:NA),Grey (Wheel Code:SH),Red (Wheel Code:AR)
Wheel Bearing
Bushing (Wheel Code:NA),Single Ball (Wheel Code:SH, AR)
D
mm
Wheel Code
H
113.5 mm
F
32 mm
A
95 mm
B
70 mm
C
75 mm
C1
72 mm
E
52 mm
E1
45 mm
d
8.9 mm
R
80 mm
R1
109 mm
Allowable Load
95 kg
(CGK25)Reference Weight
0.35 kg
(CGL26)Reference Weight
0.56 kg
(CGL26)Reference Weight
0.66 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models