??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGK21_CGL22 - Stainless steel industrial casters / fixed type / flat bottom movable type / allowable load 45~50kg
Bill of material
CGK21-D38-NA
code
Bracket Type
Bracket Material
SUS304
Bracket Surface Treatment
Polishing
Bracket brake type
Wheel Material
Nylon (Wheel Code:NA),Synthetic Adhesive (Wheel Code:SA)
Wheel Color
White (Wheel Code:NA),Grey (Wheel Code:SA)
Wheel Bearing
Bushing (Wheel Code:NA,SA)
D
mm
Wheel Code
H
60 mm
F
20 mm
A
54 mm
B
44 mm
C
40 mm
E
30 mm
d
6 mm
R
45 mm
R1
62 mm
Allowable Load
45 kg
(CGK21)Reference Weight
0.10 kg
(CGL21)Reference Weight
0.15 kg
(CGL22)Reference Weight
0.18 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models