??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGK01 - Caster
Bill of material
CGK01-D63
Code
CGK01
Bracket Type
Fixed Type
Bracket Material
Q235A
Bracket Surface Treatment
Baking Paint(Black Green)
Bracket Brake Type
-
L Material
Nylon (Black)
Turning Part
None
Wheel
Four-Ball
D
mm
H
mm
t
4 mm
F
50 mm
A
108 mm
B
92 mm
C
85 mm
E
60 mm
C1
80 mm
d
11.0 mm
Allowable Load
kg
Weight
kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models