??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CGE02-1530 - 通用配件--门滑槽固定块
Bill of material
CGE02-1530-ST
Bestellnummer
CODE
syxc
1530系列
GGB
Q
TD
-
M1
1530
H
mm
weight
11 g
ZJ
PDF
CGE.pdf
K1
2.0 mm
K2
16.0 mm
K3
33.0 mm
K4
6.0 mm
Previews
3D
Dimension
2D
Download CAD models