??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CGE01-1530 - 通用配件--15030连接件
Bill of material
CGE01-1530
Bestellnummer
CODE
CGE01
syxc
1530系列
GGB
单个供货
Q
TD
-
M1
1530
E
10 mm
C
5 mm
N
8 mm
F
18.0 mm
T
6.0 mm
R
2.5 mm
weight
23 g
ZJ
-
PDF
cge01-1530.pdf
K1
2.0 mm
K2
16.0 mm
H
45.0 mm
K3
33.0 mm
K4
6.0 mm
Previews
3D
Dimension
2D
Download CAD models