CG1KDN32-25Z
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cg1/cg1k_z_asmtab.prj},{NB=CG1KDN32-25Z(0_0_0)},{BORE=32},{IY=41.000},{LT=0.000},{FT=0.000},{MOUNT=(D) Clevis},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=N},{STROKE=25},{POS=0},{ROD=},{BRACKET=},{RODB=},{STOP=0},{THREAD2=0},{A=22},{AL=19.5},{B1=17},{C=20.0},{D=12.0},{E=18},{F=2},{H=40},{H1=6},{I=38},{NA=35.5},{TA=11},{TE=5.5},{TF=1.00},{TG=7.5},{E5=35},{F5=19},{MMN=10.000},{H5=62},{IJ=38},{JH=18.5},{JW=10.5},{L5=0.25 stroke},{WA=16},{WH=28.5},{W=25°},{L=20},{RR=15},{V=0},{L5X=0.25},{BR1=8.5},{BR2=4},{BR3=1.75},{PPATH=cg1k_z/assembly/cg1k_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
SMC
Description
CG1K-Z/CDG1K-Z - Air Cylinder/Non-rotating: Double Acting
Bill of material
CG1KDN32-25Z
Bore size
32
32
mm
Mounting style
(D) Clevis
(D) Clevis
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Number of auto switches
N/A
N/A
Cushion
(N) Rubber cushion
(N) Rubber cushion
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
Pivot bracket
(-) Without bracket
(N) Pivot brackets are shipped together
(-) Without bracket
(N) Pivot brackets are shipped together
Rod end bracket
(-) Without bracket
(V) Single knuckle joint
(W) Double knuckle joint
(-) Without bracket
(V) Single knuckle joint
(W) Double knuckle joint
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성