??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFU-RA - ELESA-Hinges with adjustable friction
Bill of material
Hinges with adjustable friction CFU-RA.67 CH-6(0)
Code
427542
Description
CFU-RA.67 CH-6
Rotation
L
67 mm
B
55 mm
d1
6.5 mm
d2
10 mm
f
48 mm
f1
38 mm
H
24 mm
h1
12.5 mm
h2
12.5 mm
h3
6.3 mm
b1
12.5 mm
C
6 Nm
Weight
67 g
Previews
3D
Dimension
2D
Download CAD models