目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CFT-5
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Accessories for Linked and OV System
Fittings
MICRO TYPES
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/accessori_collegamento_sistema/raccordi/2_micro_types/cft_5.prj},{NB=CFT-5 (BORDIGNON)},{CAT=BORDIGNON},{SHA256=BhFtjFB8I/iH3uhtRdKcIIQfI5I4nQaIDUB2t5UljcQ=},{INAME=cft2d5},{NAME=cft-5},{NNCUSTOM=CFT-5},{NTCUSTOM=FITTINGS FOR ATN Ø5},{NBCUSTOM=CFT-5},{LINACUSTOM=CFT-5},{STEPFILE=CFT-5},{DWGFILE=CFT-5},{MODELLO=CFT-5},{A=19 X 9,5 X 7,5},{B=/},{C=/},{HEX=/},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bordignon
Description
CFT-5 - HOSE CLIP FOR HOSES ø5 mm
Bill of material
CFT-5
Maximum Dimension
19 X 9,5 X 7,5
mm
Male Connector
/
mm
Female Connection
/
mm
Hexagonal Key
/
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型