??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CFSKKS, CPSKKS, CTSKKS, CXSKKS - Small Diameter Locating Pins - High Hardness Stainless Steel - Small Head
Bill of material
CFSKKS-D0.51-L3.0-P0.50-B1.5
Part Number
CFSKKS-D0.51-L3.0-P0.50-B1.5
Tip Shape Selection
Type Selection
CFSKKS, CPSKKS, CTSKKS, CXSKKS
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
R
0.0 mm
Guide Part Machining
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models