??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CFQ01 - Caster
Bill of material
CFQ01-D65-UV
Code
CFQ01
Bracket Type
Flat Bottom Movable Type
Bracket Material
SPHC
Bracket Surface Treatment
Galvanized
Bracket Brake Form
-
Wheel Code
Wheel Material
Wheel Color
Wheel Bearing
Double Balls
D
mm
H
mm
t
4 mm
F
45 mm
A
90 mm
B
90 mm
C
71 mm
E
71 mm
d
10.5 mm
R
mm
Allowable Load
kg
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models